IESNA:LM-63-2002
[TEST]P1198550
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-927-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3497
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
484.2 542.5 606.4 669.7 722.2 756.9 774.3 781.7 788.7 798.4
811.6 827.5 848.2 869.2 891.8 922.7 967 1031.6 1127 1259.2
1434.8 1666.6 1982.7 2374.9 2627.8 2566.6 2379 2120.7 1842 1577.5
1306.9 1008.4 690.2 405.7 164.5 41.4 0
484.2 546.6 616 688.3 745.6 783.2 801.7 807.3 810.2 811.6
815.2 820 826.3 829 837.4 856.2 889.2 941.7 1026.7 1151.8
1320.2 1555.1 1908.5 2427.9 3118.5 3338.2 3160.9 2950.6 2717.9 2475.6
2118.1 1655 1153.5 702.2 277.3 88.7 0
484.2 555.8 637.7 721.3 790.4 832.3 844.4 836.9 819.1 793.3
764.9 737.7 710.7 685.6 673.3 688 752.1 865.8 1003.4 1132.3
1254.4 1396.8 1591.4 1872.1 2409.5 3053.3 2922 2610 2405.2 2265
2065.3 1776.4 1387.9 966 377.7 62.2 0
484.2 560.6 660.1 751.1 823.9 859.3 858.6 828 779.6 728.5
680.1 639.6 608.3 590 608 697.9 850.9 1037.8 1235.1 1443
1670.4 1887 2093.7 2333.4 2687.8 3140.2 3228.2 2995 2733.3 2465.2
2146.7 1719.1 1212.7 587.1 229.8 25.8 0
484.2 568.1 664.9 760.8 835 870.6 855.5 801.5 733.3 678.6
630 591.2 563.5 557.2 609.5 748 953.7 1212.2 1531 1918.3
2343.1 2779.8 3216.3 3608.8 4054.7 4464.7 4568.6 4380.9 4023.1 3545.9
2918.3 2054.2 1333.2 737.2 355.6 41.2 0
484.2 568.5 666.1 760.8 832.6 864.4 849 796.4 728.7 668
619.4 581.3 556.3 559.9 632.6 796 1031.6 1340.4 1732.8 2179.5
2634.8 3080.5 3528.8 3990.9 4513.4 4893.3 4914.7 4615.1 4092.8 3401.8
2679.6 1990.4 1300.7 756.7 299.9 37.8 0
484.2 568.5 663.7 755 820.8 850.9 847.3 813.3 761 703.7
652.6 614.6 588.3 586.1 643.5 787 997.6 1249.3 1543.5 1869.7
2195.6 2523 2837.6 3153.7 3586.9 4011.3 4124.8 3913.5 3554.3 3086.7
2564.7 1988 1497.2 891.6 338.5 29.9 0
484.2 562 650.7 733.8 794 824.9 834.7 829.2 806.3 771.9
733.6 696.7 664.9 647.8 663.7 741.5 882.9 1065.3 1259.7 1439.9
1613.8 1766.6 1910.6 2112 2495.1 2879.8 2830.2 2503.5 2201.9 1935.2
1602.3 1204.1 807.8 392.9 110.3 13.5 0
484.2 561.8 641.1 714 766.8 796.2 813.1 823.9 829.4 831.1
828.2 820 809.9 798.8 797.2 816.7 876.4 981 1127.4 1294.2
1485.2 1722.2 2035.4 2442.1 2869.4 2949.9 2502.3 1933.8 1422.3 1035.7
812.8 593.8 430.7 253.4 70.6 2.9 0
484.2 548.5 615.3 676.7 721.5 748.5 768.5 785.8 802 822.5
844.6 866.8 895 922 958.6 1013.3 1092 1204.5 1374.9 1607.1
1890.9 2220.2 2611.4 3048.9 3205.7 2974.7 2428.6 1822.5 1230.8 887.7
642.3 428.6 258 59.5 1.4 0 0
484.2 547.1 609.7 662.7 703.2 727.8 745.8 764.6 782.5 802.9
828 855 888.5 925.1 970.9 1036.1 1126.2 1248.1 1409.1 1615
1881.7 2201.4 2497.7 2669.7 2637 2384.5 1916.7 1390.5 892.3 634.3
437.7 274.4 152.7 33.2 0 0 0
484.2 537.7 594.6 640.8 675.3 697.9 713.6 730.7 748.7 767.3
790.7 818.6 851.1 887.3 930.6 987.5 1063.8 1164.8 1293.9 1473.4
1707.3 1931.8 2041.9 2004.1 1871.4 1648.8 1298 878.3 474.3 280.2
154.4 69.1 26.7 3.4 0 0 0
484.2 532.2 576.2 608.5 632.9 647.6 657.9 671.4 683.2 694.5
710.4 731.6 756.7 780.8 806.6 838.1 875.2 919.8 974.5 1029.2
1045.8 990.8 851.8 688.8 507.1 352 248.6 179.5 126 90.6
61.2 36.6 20.5 9.2 1.7 0 0
484.2 518.4 551.2 575.3 589.3 596.5 601.5 603.7 602.3 596.7
588.5 584.2 579.4 567.8 542.5 506.4 468.8 432.9 402.1 381.1
370.5 360.9 347.6 325.2 308.1 294.9 253.9 205.7 135.9 95.2
67.9 47.2 31.3 13.5 1.9 0 0
484.2 504.7 528.3 546.1 555.8 558.2 552.6 537.7 513.6 482.3
448.6 421.3 403.5 392.7 384 371.2 352.9 335.3 321.6 314.4
314.4 316.3 316.8 314.9 300.7 269.3 236.1 213.9 180.2 144.8
105 68.9 37.6 14.7 1 0 0
484.2 493.6 504.9 517.9 527.3 526.4 513.6 488.8 458.7 430.5
407.1 390.5 380.9 373.6 365.2 352.2 333.9 311.7 290.1 272.9
263.8 265 272.5 277.5 275.6 267.2 248.9 219.2 186.2 155.1
126 99 72 41.9 18.1 0 0
484.2 478.7 482.3 491.4 501.6 506.4 498.9 482.5 464.2 447.8
431.2 412.4 392.9 373.9 355.3 335.8 314.4 291.7 270.3 252.7
237.1 223.8 212.5 205.3 203.1 202.4 198.5 189.8 174.9 153.9
118.8 81.4 45 23.8 8.7 0 0
484.2 468.8 459.9 461.8 476.5 495.3 510 511.2 500.8 484.5
465.4 442.8 416.5 388.8 362.6 337.5 313.7 290.5 269.8 253.7
241.9 234.2 227.9 220.2 208.4 189.8 170.6 156.6 144.1 130.1
111.8 86.5 55.6 32.3 10.6 0 0
484.2 457 436.3 433.2 447.6 484 523 541.3 535.8 515.1
490.2 465 438.2 408.6 378.9 350 322.8 297.8 275.8 259
246.2 237.3 233.7 231.3 226 214.4 200.4 184.5 168.4 149.6
126.7 98.8 72.8 45.8 14.9 0 0
484.2 445.7 414.6 399.2 406.7 443.3 497 540.1 550.5 532.4
502.3 473.4 446.6 418.7 391 363.3 335.8 309.1 285.7 267.9
253 243.1 235.8 232.7 228.1 219.7 207.7 194.2 179.5 163.1
140.4 111.5 81.9 45 14 0.5 0
484.2 435.6 401.4 381.1 384 416.8 466.4 509.8 534.1 527.3
502 473.4 446.6 420.1 394.1 368.1 341.1 314.6 291.5 272
255.4 244 235.6 230.5 225.2 215.6 201.4 186 170.6 152.5
130.1 100.7 73.2 39 10.6 0 0
484.2 433.6 392.9 364.7 359.4 381.1 419.9 464.2 493.6 496.5
480.8 456.5 432.4 410 387.9 364 339 313.7 290.3 270.3
253.2 240.9 230.3 220.7 209.1 192 168.2 140.4 114.4 93
71.8 47.9 29.1 14.7 1.2 0 0
484.2 421.8 371.7 332.2 312.7 313.7 325.9 342.6 355.8 362.8
362.8 354.1 343.1 331.2 318.2 304.5 291 276.3 258.7 240.7
223.3 203.6 183.1 165.3 147.2 122.9 98.8 81.2 67.2 53.5
39.3 24.3 11.3 3.1 0 0 0
484.2 413.2 355.6 307.6 278 265.2 261.1 260.7 259.2 257
252.5 243.8 233.4 221.2 206.7 194.9 183.3 174.4 168.6 166.2
163.1 156.3 145.5 131.8 115.4 98.3 82.4 68.4 55.2 43.1
30.8 17.3 7.5 1.2 0 0 0
484.2 408.8 344.7 292.5 258 240.9 232 224.3 215.6 206
197.3 190.3 182.4 175.9 168.2 160.4 152.3 141.7 129.8 120
109.9 100.7 92.7 86.5 79.5 70.8 61.2 51.6 41.2 31.6
21.4 13.5 6.5 0.2 0 0 0
484.2 405.2 338.2 284.5 248.4 229.1 217.3 206 195.1 184.3
173.9 165 156.6 148.2 140.4 133 125 116.8 109.1 100.9
93.2 86.5 80.5 74 66.2 59.5 51.8 43.1 33.2 24.6
17.8 10.6 3.6 0 0 0 0
484.2 408.6 340.4 285.7 246.7 224 208.9 197.3 187.4 177.8
168.2 159 149.6 141.2 133.5 125.8 117.8 109.1 100.5 91.5
83.8 77.3 71.8 67 62.2 56.9 49.6 41.7 34.7 28.7
22.2 15.2 5.5 0 0 0 0
484.2 410.5 342.8 287.4 245.7 218.3 202.1 191.8 182.6 173
163.8 154.7 146.5 138.8 131.5 123.8 116.1 107.4 98.8 90.1
82.4 76.8 72.3 68.4 63.8 57.6 49.1 42.2 36.9 31.3
24.6 16.4 6.5 1.9 0 0 0
484.2 410.5 345.5 289.6 245 213.7 196.6 186.7 177.5 168.4
158.3 149.6 142.1 133.9 126 118 109.9 101.7 93.5 85.8
79.5 75.4 71.5 67.5 61.2 52.5 41.9 36.9 31.6 25.8
18.8 9.9 4.1 1 0 0 0
484.2 418.7 355.8 299.7 251 214.6 195.4 185 175.9 168.2
159.2 150.8 142.6 134.7 126.5 118.5 110.3 102.4 94.9 88.2
82.6 78.3 74 68.7 60.9 48.7 36.6 31.6 26.5 21
14.9 8.7 4.6 1.9 0.5 0 0
484.2 423.5 362.8 306.7 256.3 218 196.6 185.3 176.3 168.2
159.7 151.5 143.6 135.6 127.9 120.2 112.3 104.6 97.3 90.8
85.3 80.7 75.9 69.9 61.4 48.7 36.1 31.1 25.8 20.5
14.2 8.4 4.8 2.4 1.2 0 0
484.2 425.4 367.4 312.7 261.1 224 197.5 186.5 176.6 169.6
161.6 153.7 146 138.3 130.8 123.6 115.9 108.2 100.9 93.7
87.9 83.1 78.1 72.5 62.2 49.4 38.3 33.5 27.9 22.4
15.9 9.6 5.8 3.6 2.2 1 0
484.2 438.9 388.3 336.1 284.3 238.7 206.7 188.9 179.2 171.5
164.5 157.3 150.1 142.9 135.4 127.9 120.5 112.7 105.8 99
93 87.4 81.9 75.6 67.9 58.1 45.8 39 33.2 27.5
21 13.2 8.2 5.3 3.9 1.9 0
484.2 449.1 407.4 360.9 311.3 264 224.5 194.9 180.2 171.5
164.5 157.6 150.6 143.3 136.1 128.4 120.2 112.7 105.5 98.8
93.2 87.4 81.4 74.7 67.2 59 49.6 41.7 35.9 30.1
24.1 17.3 8.9 5.3 3.4 1.7 0
484.2 458.7 429.5 392.7 351.5 306.2 261.9 219.2 186.9 173.2
165 157.6 150.6 143.3 135.6 128.2 120.2 112.3 104.6 96.4
88.7 81.4 74.7 68.4 63.1 56.9 49.1 41 33.2 27.2
21.9 16.4 9.2 4.1 2.2 0.7 0
484.2 474.1 460.1 438.7 404 364.3 324.5 284 231.5 189.4
169.4 160 152.3 144.8 137.6 130.1 122.4 114.7 106.7 98.3
90.3 82.4 75.2 68.4 61.9 55.2 47.9 41 33.2 25.3
19.5 13.7 8.7 4.6 2.2 1 0
484.2 490 492.9 490 473.4 447.4 416.5 382.3 338.5 281.9
223.3 180 159.2 149.8 142.9 136.1 128.9 122.6 116.6 109.4
102.1 93.2 84.3 76.1 69.6 63.4 69.6 73 55.2 44.1
29.1 21.4 12.3 6 2.9 1.4 0
484.2 505.7 526.6 543.7 550.5 545.2 528.1 505.7 484.7 459.7
421.3 369.3 308.4 246.2 195.9 169.1 161.4 155.6 145.5 136.4
129.4 123.1 114.2 107.7 113.5 117.8 99.3 75.4 45.8 34.2
25.5 18.5 12.5 7.2 3.6 1.2 0
484.2 521.6 560.8 597.4 624.7 640.3 641.3 632.4 623.9 621.3
619.6 612.4 598.2 580.3 557.7 531.4 498.4 466.9 455.8 497.2
587.1 672.6 685.4 594.1 419.2 248.4 146.7 92.3 63.8 46.7
35.4 25.5 17.3 9.9 3.9 1 0
484.2 537 592.1 646.8 692.6 722 736 740.8 745.6 754
767 783.9 804.1 822.7 841.2 855.2 877.4 917.1 991.3 1112.7
1270.3 1441.1 1607.8 1736 1750.9 1630.7 1399.9 1093.7 763.7 477.2
277.3 165 94 35.4 10.8 0.5 0
484.2 542.5 606.4 669.7 722.2 756.9 774.3 781.7 788.7 798.4
811.6 827.5 848.2 869.2 891.8 922.7 967 1031.6 1127 1259.2
1434.8 1666.6 1982.7 2374.9 2627.8 2566.6 2379 2120.7 1842 1577.5
1306.9 1008.4 690.2 405.7 164.5 41.4 0
